??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0350 Positioning Ring
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Positioning Rings for down-thrust clamp
Bill of material
23310.0350 Positioning Ring
BESTNR
Ref. No.
23310.0350
FORM
Type
for down-thrust clamp, size 40
H1
7 mm
H2
16 mm
D1
5 mm
D2
28 mm
D3
- mm
L1
43.5 mm
L2
17.5 mm
B
35 mm
E
22760.0052 mm
AUS
For down-thrust clamps
23310.0050-0058
G
Weight
32 g
Embedded user actions